SUPER-FLEX® 2000 Semi-Hardwall Gasoline Dispenser Hose, Series 7124 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Presión máxima de funcionamiento (psi)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
SUPER-FLEX® 2000 Semi-Hardwall Gasoline Dispenser Hose, Series 7124

SUPER-FLEX® 2000 Semi-Hardwall Gasoline Dispenser Hose, Series 7124

Super-Flex 2000 Semi-Hardwall Gasoline Dispenser Hose is designed to transfer refined fuels from powered dispensers to 180°F and 50 psi, Series 7124

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °F, -40 °C
  • Material de la cubierta: Chloroprene Rubber (CR)
  • Aplicación: Fuel Transfer
  • Medio: Chemicals (Ethanol), Fuels (Diesel), Fuels (Gasoline), Lubricants (Oils)
  • Presión de trabajo máxima: 0.3447 MPa, 50 psi, 3 bar
  • Cumplimiento con especificaciones: UL, ULC
  • Diámetro interior de manguera nominal: 17.5 to 25 mm
  • Material del refuerzo de la manguera: 1 Braid of Wire
  • Diámetro interior: 5/8 to 1 inch, 15.9 to 25.4 mm
  • Tipo de paquete: Reel
  • Diámetro exterior: 0.969 to 1.340 inch, 24.6 to 34.0 mm
  • Radio de curvatura mínimo: 76.2 to 127 mm, 3 to 5 inch
  • Tamaño: -10 to -16
  • Material del tubo interno de la manguera: Black, Nitrile
  • Color de la cubierta: Black
  • Estructura de la cubierta: Wrapped
  • Temperatura máxima de funcionamiento: 180 °F, 82 °C
  • Peso: 0.35 to 0.50 lb/ft, 0.52 to 0.75 kg/m
  • Longitud por paquete: 500 ft
Safety Warning

Descripción completa del producto

Parker's Series 7124 Semi-Hardwall Gasoline Dispenser Hose provides excellent service across a wide variety of industrial and commercial curb pump applications. The robust construction reduces meter creep for accurate consumption data and provides excellent crush resistance and kink resistance for maximum performance. The non-marking hose cover does not deface the finish of vehicles and resists abrasion, oil and weathering. Series 7124 is qualified with permanent crimp couplings for a safe and secure connection and provides robust service in consumer-oriented applications.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black nitrile for fuel compatibility to 180°F.
• Reinforcement: One wire braid for crush resistance, strength and durability.
• Cover: Black CPE for abrasion, oil and weathering resistance.

Applications:
- media
• Refined fuels
• Diesel
• Ethanol
• Gasoline
• Oil
- usage
• Curb pumps
• Gasoline dispensers
• In-plant/tank transfer
• Car rental facilities
• Convenience stores
• Garages
• Service stations

Industry Standards:
• UL330/ULC

Safety/Technical:
• Design Factor: 5:1
• Not UL listed for E85 service

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use Parker gasoline dispenser hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications.

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Presión máxima de funcionamiento (psi)
7124-631A 5/8 50
7124-751A 3/4 50
7124-1001A 1 50

687PDC
687583