7961 05 13 - Pneumatic Snap Fittings | Parker NA

Pneumatic Snap Fittings | #7961 05 13

Click to View CAD Model
7961 05 13

Pneumatic Snap Fittings | #7961 05 13

The snap fittings enable a circuit to be isolated without the need to vent the complete system.
They are designed to facilitate repeated connections and disconnections in total safety.


Especificaciones técnicas

  • Tamaño de la rosca de la conexión 1 (métrica): G1/4
  • Anillo de sujeción: na
  • Material del manguito: na
  • Diámetro nominal (DN): 5
  • Estilo de la rosca de la conexión 1: BSPP
  • D.E. del tubo de la conexión 2 (mm): na
  • Forma: Snap fitting straight probe male
  • Material de la junta tórica: NBR
  • Presión de trabajo máxima: 10 barg
  • Temperatura mínima de funcionamiento: -20 °C
  • Temperatura máxima de funcionamiento: 70 °C
  • Cantidad por caja: 10
  • Peso: 0.019 kg
  • Aplicación: Control Panels, Robotics, Semi-Conductors, Packaging, Pneumatics, Automotive Process
  • Medio: Compressed air
  • Cumplimiento con especificaciones: DI: 2002/95/EC (RoHS), RG: 1907/2006 (REACH), DI: 97/23/EC (PED)
Safety Warning

Información del artículo

The snap fittings enable a circuit to be isolated without the need to vent the complete system.

They are designed to facilitate repeated connections and disconnections in total safety.

Features/Benefits:

- Performance & Safety

• Partial venting of systems while work is carried out
• Energy and time saving during maintenance operations
• Protection of individuals by maintaining pressure if necessary
• Audible click indicates connection
• Circuit identification by coloured rings (on request)

Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Repeated Connections and Disconnections on Pneumatic Control Panels
• Pneumatic Circuits Isolation without Fully Venting


Technologies:

• Snap connectors
• Snap fitting
• Pneumatic fittings
• Air fittings
• Function fitting
• Pneumatic system

Technical Characteristics:

• Fluids: Compressed air
• Materials: nickel-plated brass, technical polymer, NBR, silicone free
• Pressure: 0 to 10 bar
• Temperature: -20°C to +80°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Product Types:

• Body with Push-In Connection
• Body with Male BSPP Thread
• Straight Probe, Push-In Connection
• Straight Probe, Male BSPP Thread

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
A43098