PPT-10M - Manual Assembly Tool, Preassembly - Tube Fittings | Parker NA

Manual Assembly Tool, Preassembly - Tube Fittings | #PPT-10M

PPT-10M

Manual Assembly Tool, Preassembly - Tube Fittings | #PPT-10M

Parker’s Preassembly Tool is an easy-to-use manual tool to ensure the correct preassembly of compression tube fittings on instrumentation tubing. The tool is designed to be clamped in a bench-mounting vice for assembly.


Especificaciones técnicas

  • Diámetro exterior de los tubos: 10 mm
  • Aplicación de la industria: Tube Fabrication
Safety Warning

Información del artículo

Parker’s Preassembly Tool is for easy presetting of compression tube fitting ferrule(s). This preassembly will assist in proper initial make-up in tight installation spaces. The installer will simply slide nut and ferrule(s) onto tube. Set the tube into presetting tool, and bottom tube against shoulder tool. Finger tighten the nut and then tighten the nut 1 turn with a wrench. Remove tube from tool. Advance the nut so it is finger-tight in your fitting assembly. Then you advance the nut 1/2 turn. If torque rise is not felt in 1/4 turn, turn the nut to torque rise, loosen the nut to finger-tight, and makeup nut 1/2 turn. This is an easy way to assemble in difficult applications.

This compact manual tool is available in three sizes, from ¼” to ½” sizes. All Preassembly tools have a wrench flat on the bottom so they can be easily mounted in a vice.

Markets:
• Chemical
• Petrochemical
• Power
• Pulp and paper
• General Industry

Features/Benefits:
• Compact design
• Hardened Tool Steel Material
• Wrench flats for to insure proper gripping
• Sizes are etched on the surface for identification

Applications:
• Tube Fitting Installation

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Teléfono

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687516