Sea Recovery Aqua Matic - Modular or Compact | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Producción de agua (gpd)

Configuración

Número de membranas

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Sea Recovery Aqua Matic - Modular or Compact

Sea Recovery Aqua Matic - Modular or Compact

The Aqua Matic water maker 450-1800 GPD features automatic operation with a touch screen control panel that allows simple touch-and-go operations. Regulation and monitor systems function without the need of an operator.

Especificaciones técnicas

  • Marca: Sea Recovery
  • Aplicación: Leisure Marine
  • Configuración: Modular, Compact
  • Tipo de productos: Watermaker
  • Prestaciones: +-15% at 820 PSI / 57 BAR, 77°F / 25°C & 35,000 PPM TDS typical sea water
  • Caudal de agua: 400-2,000 gal/day, 1,703-6,814 L/day
  • Tipo de bomba: Exclusive high efficiency Booster Pump;Optional Patented High Pressure Quintiplex Radial Axial Plunger Pump is water lubricated, does not require oil changes and operates 8,000 hours between required maintenance
  • Tipo de membrana de osmosis inversa: Selected High Rejection/High Yield aromatic tri-polyamid, thin film composite, spiral wound, single pass, high rejection reverse osmosis membrane element
  • Tipo de filtro: Sea Strainer with a cleanable Monel Mesh Screen filter, Charcoal Filter Assembly, Commercial Prefilter, and Oil Water Separator
  • Fuente de energía: AC
  • Tipo de control de ajuste de presión: Automatic
  • Rango de presión de entrada mínima: 3/4" FNPT Female National Pipe Thread, 1/2" MNPT (Male National Pipe Thread, Amer. Std), 1/2" MNPT
  • Rechazo de sal: 99.2, Average 99.4 %, 99.4 % Average
  • Control de salinidad: Automatic electronic monitoring. Temperature compensated with the digital continuous readout. The salinity monitoring components of the system give a continuous TDS readout in ppm (parts per million), are temperature compensated, and of a fail safe design.
  • Rango de salinidad: Designed for seawater use up to 50,000 PPM TDS (NaCl) (typical seawater salinity is 35,000 ppm)
  • Rango de temperatura de alimentación de agua: Max. 122°F / 50°C, Min. 33°F / .5°C, 50.0 °C Maximum, 33.0 °F Minimum, 0.5 °C Minimum
  • Rango de temperatura de salida de agua: Ambient to feed water temperature
  • Caudal de agua de alimentación: 4.5 gpm / 17 lpm (depending on system) gal/min, 17.0 L/min depending on system.
  • Tolerancia al cloro: 0.1 ppm
  • Rango de pH: 3-11 (typical seawater pH is 8)
  • Rango de presión: Feed Water: Maximum 35 psi / 2.41 bar / 2.46 Kg/cm2, 2.41 bar Feed Water Maximum, 2.46 kg-cm2 Feed Water Maximum
  • Tipo de operación: Seawater nominal 820 psi / 56.5 bar / 57.66 Kg/cm2
  • Peso: 149-176 lbs/68-80 Kg
  • Altura: 17" / 421 mm inch, 421.0 mm
  • Anchura: 18" / 457 mm inch, 457.0 mm
  • Longitud: 27 15/16-46 15/16"/710-1,192 mm inch, 710 to 1192 mm
  • Tipo de conexión de instalación externa de agua: See Brochure Under Product Support
  • Requisitos eléctricos: See Brochure Under Product Support
Safety Warning

Descripción completa del producto

AUTOMATED FUNCTIONS

One-touch automation eliminates the need for an operator's attention.
Automatic pressure regulating system - allows the watermaker to balance pressure levels automatically based on any water condition.
Weekly automatic fresh water flush timing and sequential starting of electric motors with manual override.
Automatic shut down, either time duration or product quantity.
METERS / MONITORS

Hour Meter for keeping accurate ship's logs & schedule preventative maintenance.
New solid state electronic flow meters for visual monitoring of the product water and feed water flow used to calculate production rates of the system.
Digital and bar graph Salinity Meter shows actual product water quality, an essential tool for product water monitoring.
PUMPS

Exclusive high efficiency booster pump for extended pre-filter life.
Uses a high pressure plunger pump that has a typical maintenance schedule every 2,000 hours.
Available as an option: Patented High Pressure Quintiplex Radial Axial Plunger Pump is water lubricated, does not require oil changes and operates 8,000 hours between required maintenance.
State-of-the-art high pressure pump is manufactured with a highly corrosion and erosion resistant Duplex material which provides protection far beyond 316 stainless steel.
Quiet high pressure pump runs smooth and is free of pulsations.
ACCESSORIES

Full color remote control touch pad available
Optional Soft Motor Starter is available for single phase AC powered systems that reduces start up power by 60%.
Clear viewable Sea Strainer with a cleanable Monel Mesh Screen filter for ultimate corrosion resistance and large particulate removal.
Charcoal Filter Assembly, Commercial Prefilter, Oil Water Separator, pH Neutralizer, and Automatic Fresh Water Flush are included when requested at the time of order.
 

NMEA 2000 COMPATIBILITY

Optional NMEA 2000 compliace interface
View and monitor system controls through any NMEA compatible display*. You can even start up and shut down your system from your remote display.
Optional NMEA remote control display available
FULL COLOR TOUCHSCREEN INTERFACE

Computer interface ready
Simple-to-use touch screen displays pictorial images of all operating conditions.
Digital and bar graph readout of all system conditions in U.S. Standard or Metric.
Ability to display in multiple languages
MATERIALS

Dedicated heavy duty Magnetic Latching Relays for each motor integrated in the system.
316 Stainless Steel Pressure Transducers for accurate measurement of system functions.
New High rejection / high yield membrane element that produces higher quality product water in a smaller space.
Fiberglass Reinforced High Pressure Membrane Vessel is stronger and eliminates corrosion.
SAFETY

A failsafe Product Water Diversion Valve
Unique Low Voltage Control Circuitry, shielded terminals, and covered high voltage components for end-user safety.
SERVICE AND MAINTENANCE

The Aqua Matic is shipped from the factory ready to install and function.
There are no optional items required, and a complete installation kit is also included along with a comprehensive and detailed Owner's Operation & Maintenance Manual.
Worldwide Service and Sales Network for immediate attention regardless of location
Technical service dedicated to excellent system performance

Documentos relacionados

×
Productos Producción de agua (gpd) Configuración Número de membranas
Aqua Matic 450-1 Modular 450 Modular 1
Aqua Matic 700-1 Modular 700 Modular 1
Aqua Matic 900-1 Modular 900 Modular 1
Aqua Matic 900-2 Modular 900 Modular 2
Aqua Matic 1400-2 Modular 1,400 Modular 2
Aqua Matic 1800-2 Modular 1,800 Modular 2
Aqua Matic 450-1 Compact 450 Compact 1
Aqua Matic 700-1 Compact 700 Compact 1
Aqua Matic 900-1 Compact 900 Compact 1
Aqua Matic 900-2 Compact 900 Compact 2
Aqua Matic 1400-2 Compact 1,400 Compact 2
Aqua Matic 1800-2 Compact 1,800 Compact 2

687PDC
941281