Transair® Valves for Aluminum Pipe | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.E. de la tubería (pulg)

D.E. de la tubería (mm)

Estilo

Tamaño de la rosca de la conexión (pulg)

Sin silicona

Ventilado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Transair® Valves for Aluminum Pipe

Transair® Valves for Aluminum Pipe

Transair® Valves are designed for quick and easy integration into a Transair compressed air piping system. Placing valves at strategic points allows for easy system isolation.

Especificaciones técnicas

  • Rango de presión de vacío: 1 mbar, 29.6 inch-Hg
  • División: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Diámetro exterior de la tubería: De 1/2 a 6 inch, De 16,5 a 168,3 mm
  • Estilo de productos: Butterfly Valve, Remote Shut-Off Valve
  • Presión de trabajo máxima: 232 psi, 15,9 bar
  • Temperatura mínima de funcionamiento: -4 °F, -20 °C
  • Temperatura máxima de funcionamiento: 140 °F, 60 °C
  • Aplicación: Aire comprimido, gas inerte, vacío, Vacuum, Industrial Gas, Inert Gases, Process Water, Chemical Transfer
  • Cumplimiento con especificaciones: EN 755.2, EN 755.8, EN 573.3, ISO 9001, ASME B31.1 - 31.9, ISO 8573 (calidad del aire), certificación TÜV, conformidad para el marcado CE, QUALICOAT, EN 755.8, EN 573.3, ISO 9001, ASME B31.1 - 31.9, ISO 8573 (Air Quality), TUV, CE
Safety Warning

Descripción completa del producto

Transair valves are designed for quick and easy integration into a Transair system. Valves are an important addition to any compressed air system to stop the flow of air to certain parts of the system. Placing valves at strategic points (i.e. compressor outlets, dryers, storage tanks, drop lines, etc) allow for system isolation for routine maintenance or layout reconfigurations. Transair offers ball and butterfly valves to fit size constraints and preference.



The “full bore” design of Transair valves, paired with the low coefficient of friction in the aluminum pipe ensures optimal flow throughout the compressed air system. All valves are 100% recyclable, silicone free, and made from materials with no propagation of flame. All valves conform to the UL94HB standard. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.



Dependent on size, Transair valves connect via: push to connect, snap ring, or flange and bolt technology. For the full installation instructions, download our installation manual.



Markets:

• Automotive Assembly

• Food & Beverage

• Packaging

• Industrial Plants

• Aerospace



Features/Benefits:

• Quick connection technology

• Modular and reusable

• Corrosion resistant

• Full-bore design

• Optimum flow rate

• 100% recyclable

• Faster installation

• Lower installation costs

• Immediate pressurization

• Lightweight

• 10-year Warranty



Applications:

• Compressed Air

• Vacuum

• Industrial/inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)



Maximum Working Pressure:

• 1/2” to 4”: 232psi (15,9bar) when the system is operated between -4 to +113 F (-20 to +46.1 C)

• 6”: 188psi (12,9 bar) when the system is operated between -4 to +140 F (-20 to + 60 C)



Maximum Working Temperature (1/2” to 4”):

• 185°F when system is operated at 101psi or lower

• 158°F when the system is operated at 145psi or lower

• 140°F when the system is operated at 188psi or lower

• 115°F when the system is operated at 232psi or lower

Documentos relacionados

×
Productos D.E. de la tubería (pulg) D.E. de la tubería (mm) Estilo Tamaño de la rosca de la conexión (pulg) Sin silicona Ventilado
VVP502P-16* N/A N/A Double Female NPT Threaded Ball Valve 1 Yes No
VVP501P-16* N/A N/A Male & Female NPT Threaded Ball Valve 1 Yes No
VVP502P-12* N/A N/A Double Female NPT Threaded Ball Valve 3/4 Yes No
VVP501P-12* N/A N/A Male & Female NPT Threaded Ball Valve 3/4 Yes No
VVP502P-8* N/A N/A Double Female NPT Threaded Ball Valve 1/2 Yes No
VVP501P-8* N/A N/A Male & Female NPT Threaded Ball Valve 1/2 Yes No

687PDC
687547