Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
This series of manifolds combines isolate in the form of a ball valve and bleed/vent in a choice of ball or needle into one block for interface with pressure measurement transmitters, gauges and switches for applications up to 10,000 psi (689 bar)
| Literature and Reference Materials |
|---|
| Installation and Operation Manual - Manifold Hi-Pro Series |
| Winterization Techniques |
| Hi-Pro Manifolds for High Performance Instrument Control Catalogue |
| Products | Material | Valve Configuration Type | Valve Type | Maximum Working Pressure (psi) |
|---|---|---|---|---|
| HPM6LS2 | 316 Stainless Steel std | Block and Bleed | Ball-Needle | 6000 |
| HPM6LM2 | Monel | Block and Bleed | Ball-Needle | 6000 |
| HPM6LD12 | Duplex | Block and Bleed | Ball-Needle | 6000 |
| HPM6LHC2 | Hasteloy | Block and Bleed | Ball-Needle | 6000 |
| HPM6L6MO2 | 6Mo | Block and Bleed | Ball-Needle | 6000 |
| HPM6L6252 | Inconel 625 | Block and Bleed | Ball-Needle | 6000 |
| HPM6LS2HP | 316 Stainless Steel std | Block and Bleed | Ball-Needle | 10000 |
| HPM6LM2HP | Monel | Block and Bleed | Ball-Needle | 10000 |
| HPM6LD12HP | Duplex | Block and Bleed | Ball-Needle | 10000 |
| HPM6LHC2HP | Hasteloy | Block and Bleed | Ball-Needle | 10000 |
| HPM6L6MO2HP | 6Mo | Block and Bleed | Ball-Needle | 10000 |
| HPM6L6252HP | Inconel 625 | Block and Bleed | Ball-Needle | 10000 |
| HPM6LS2B | 316 Stainless Steel std | Block and Bleed | Ball-Ball | 6000 |
| HPM6LM2B | Monel | Block and Bleed | Ball-Ball | 6000 |
| HPM6LD12B | Duplex | Block and Bleed | Ball-Ball | 6000 |
| HPM6LHC2B | Hasteloy | Block and Bleed | Ball-Ball | 6000 |
| HPM6L6MO2B | 6Mo | Block and Bleed | Ball-Ball | 6000 |
| HPM6L6252B | Inconel 625 | Block and Bleed | Ball-Ball | 6000 |
| HPM6LS2BHP | 316 Stainless Steel std | Block and Bleed | Ball-Ball | 10000 |
| HPM6LM2BHP | Monel | Block and Bleed | Ball-Ball | 10000 |
| HPM6LD12BHP | Duplex | Block and Bleed | Ball-Ball | 10000 |
| HPM6LHC2BHP | Hasteloy | Block and Bleed | Ball-Ball | 10000 |
| HPM6L6MO2BHP | 6Mo | Block and Bleed | Ball-Ball | 10000 |
| HPM6L6252BHP | Inconel 625 | Block and Bleed | Ball-Ball | 10000 |
| HPM6LS3DBB | 316 Stainless Steel std | Double Block and Bleed | Ball-Needle-Ball | 6000 |
| HPM6LM3DBB | Monel | Double Block and Bleed | Ball-Needle-Ball | 6000 |
| HPM6LD13DBB | Duplex | Double Block and Bleed | Ball-Needle-Ball | 6000 |
| HPM6LHC3DBB | Hasteloy | Double Block and Bleed | Ball-Needle-Ball | 6000 |
| HPM6L6MO3DBB | 6Mo | Double Block and Bleed | Ball-Needle-Ball | 6000 |
| HPM6L6253DBB | Inconel 625 | Double Block and Bleed | Ball-Needle-Ball | 6000 |
| HPM6LS3DBBHP | 316 Stainless Steel std | Double Block and Bleed | Ball-Needle-Ball | 10000 |
| HPM6LM3DBBHP | Monel | Double Block and Bleed | Ball-Needle-Ball | 10000 |
| HPM6LD13DBBHP | Duplex | Double Block and Bleed | Ball-Needle-Ball | 10000 |
| HPM6LHC3DBBHP | Hasteloy | Double Block and Bleed | Ball-Needle-Ball | 10000 |
| HPM6L6MO3DBBHP | 6Mo | Double Block and Bleed | Ball-Needle-Ball | 10000 |
| HPM6L6253DBBHP | Inconel 625 | Double Block and Bleed | Ball-Needle-Ball | 10000 |
| HPM6LS3DBBB | 316 Stainless Steel std | Double Block and Bleed | Ball-Ball-Ball | 6000 |
| HPM6LM3DBBB | Monel | Double Block and Bleed | Ball-Ball-Ball | 6000 |
| HPM6LD13DBBB | Duplex | Double Block and Bleed | Ball-Ball-Ball | 6000 |
| HPM6LHC3DBBB | Hasteloy | Double Block and Bleed | Ball-Ball-Ball | 6000 |
| HPM6L6MO3DBBB | 6Mo | Double Block and Bleed | Ball-Ball-Ball | 6000 |
| HPM6L6253DBBB | Inconel 625 | Double Block and Bleed | Ball-Ball-Ball | 6000 |
| HPM6LS3DBBBHP | 316 Stainless Steel std | Double Block and Bleed | Ball-Ball-Ball | 10000 |
| HPM6LM3DBBBHP | Monel | Double Block and Bleed | Ball-Ball-Ball | 10000 |
| HPM6LD13DBBBHP | Duplex | Double Block and Bleed | Ball-Ball-Ball | 10000 |
| HPM6LHC3DBBBHP | Hasteloy | Double Block and Bleed | Ball-Ball-Ball | 10000 |
| HPM6L6MO3DBBBHP | 6Mo | Double Block and Bleed | Ball-Ball-Ball | 10000 |
| HPM6L6253DBBBHP | Inconel 625 | Double Block and Bleed | Ball-Ball-Ball | 10000 |
| HPM6LS3DBBN | 316 Stainless Steel std | Double Block and Bleed | Ball-Needle-Needle | 6000 |
| HPM6LM3DBBN | Monel | Double Block and Bleed | Ball-Needle-Needle | 6000 |
| HPM6LD13DBBN | Duplex | Double Block and Bleed | Ball-Needle-Needle | 6000 |
| HPM6LHC3DBBN | Hasteloy | Double Block and Bleed | Ball-Needle-Needle | 6000 |
| HPM6L6MO3DBBN | 6Mo | Double Block and Bleed | Ball-Needle-Needle | 6000 |
| HPM6L6253DBBN | Inconel 625 | Double Block and Bleed | Ball-Needle-Needle | 6000 |
| HPM6LS3DBBNHP | 316 Stainless Steel std | Double Block and Bleed | Ball-Needle-Needle | 10000 |
| HPM6LM3DBBNHP | Monel | Double Block and Bleed | Ball-Needle-Needle | 10000 |
| HPM6LD13DBBNHP | Duplex | Double Block and Bleed | Ball-Needle-Needle | 10000 |
| HPM6LHC3DBBNHP | Hasteloy | Double Block and Bleed | Ball-Needle-Needle | 10000 |
| HPM6L6MO3DBBNHP | 6Mo | Double Block and Bleed | Ball-Needle-Needle | 10000 |
| HPM6L6253DBBNHP | Inconel 625 | Double Block and Bleed | Ball-Needle-Needle | 10000 |