先导式伺服比例方向控制阀 - D*1FP系列 | #D91FPE52HC2NB70


LOADING IMAGES
D91FPE52HC2NB70 D91FPE52HC2NB70 D91FPE52HC2NB70
Click to View CAD Model

先导式伺服比例方向控制阀 - D*1FP系列 | #D91FPE52HC2NB70

Parker's pilot operated servo proportional directional control valve series D*1FP is the ultimate choice for demanding hydraulic applications. The valves are optionally available with energy-saving regenerative/hybrid function and EtherCAT® interface.


技术规格:

  • 流速: 450 L/MIN
  • 端口连接: NG25 / CETOP 08
  • 最大流速: 1000 L/MIN
  • 阀芯代码: E52
  • 差压(bar): 5
  • 阀芯类型: Zerolap
  • 在电源关闭时的线轴位置: Center position
  • 先导入口/排水位置: External/external
  • 密封材料: NBR
  • 信号输入: 0-±10 V
  • 流动方向: 0-10 V = P-B
  • 连接类型: 6+PE + enable
  • 阀门选件: Standard and regenerative valve function
  • 产品序列: Proportional DC valve
  • 端口连接: NG10 / CETOP 05, NG16 / CETOP 07, NG25 / CETOP 08, NG32 / CETOP 10
  • 运行类型: Pilot
  • 电子类型: Onboard electronics
  • 最大流速: 1000 L/min
  • 安装位: Horizontal mounting preferred
  • 流速: 450.0 L/min
  • 压差: 5.0 bar
  • 安装类型: Subplate mounting
  • 启动类型: VCD®-actuator
  • 与流体类型共同使用: Hydraulic Oil according to DIN 51524 ... 535
  • 功能: Proportional, 3-way
  • 最大运行压力: 350 bar
  • 最高环境温度: 60 °C
  • 最低环境温度: -20 °C
  • 最高流体温度: 60 °C
  • 最低流体温度: -20 °C
  • 最大运动粘度: 400 cSt
  • 最小运动粘度: 20 cSt
  • 过滤器效率额定值: ISO 4406; 18/16/13
  • 泄漏率: Depending on Spool
  • 密封材料: NBR
  • 安装方式: DIN 24340 / ISO 4401 / CETOP RP121 / NFPA
  • 响应时间: 19 ms
  • 滞后: < 0.1 %
  • 防护等级: IP65 in accordance with EN 60529
  • 电源电压: 24 nominal (tolerance range 22 … 30), electric shut-off at < 19, ripple < 5 % eff., surge free V
  • 抗振性: 10 Sinus 5...2000 Hz acc. IEC 60068-2-6 10 (RMS) Random noise 20...2000 Hz acc. IEC 60068-2-64 15 Shock acc. IEC 60068-2-27 g
  • 阀体材料: Cast Iron
  • 重量: 23.5 kg
  • 应用: Industrial Hydraulic
  • 品牌: Parker
  • 技术: Hydraulics
  • 分部: Industrial Systems Division Europe
  • 阀门类型: Proportional DC Valve
  • 介质: Hydraulic Oil
  • 最大先导压力: 350 bar
  • 最小先导压力: 20 bar
  • 开口点变化: set to 10 % command signal

物品信息

The top-level series of pilot operated servo proportional valves D*1FP is the ultimate choice for highest accuracy in positioning of hydraulic axis and controlling of pressure and velocity. It shows extremly high dynamics combined with high flow. It  The D*1FP series transfers the advantages of the Parker patented Voice Coil Drive (VCD®) to larger frame sizes and thus high flow rates. The high dynamics/ high precision drive of the pilot valve allows the optimum control of the main spool and results in servo class performance of the complete valves.

The D*1FP series is available in 5 sizes:
• D31FP NG10 (CETOP 05)
• D41FP NG16 (CETOP 07)
• D91FP NG25 (CETOP 08) for port diameter up to 32 mm
• D111FP NG32 (CETOP 10)

Optionally available with EtherCAT® interface
The valves series D*1FP with EtherCAT® interface fulfill  the requirements of modern communication between valve and main control. Due to high data transmission speed and short cycle times, the high dynamics can be also utilized within the fieldbus system.

Regenerative/hybrid function (optional)
The innovative integrated regenerative function into the A-line (optional) allows new energy saving circuits for differential cylinders. The hybrid version can be switched between regenerative mode and standard mode at any time.

Markets:
• Industrial
• Machine tools
• Molding

Features/Benefits:
• Highest dynamics - shorter cycle times and thus higher machine output
• High flow capacity - optimum efficiency in relation to valve size
• High-resolution position feedback on main spool - assures stable spool position
• Progressive main spool design (sinus characteristics) - high-resolution position control at small command signals and for high flows where desirable
• Defined spool positioning at power-down - optional P-A/B-T or P-B/A-T or center position (for overlapped spools)
• Digital electronics - permits to store and load valve records
• Optionally with EtherCAT interface, 2x M12x1, connector 4-Pin (Ether-CAT In and EtherCAT Out) - high dynamics can be also utilized within the fieldbus system
• Very robust valve design - lower costs through less downtime
• Short delivery time - no warehousing necessary

Additional features/benefits hybrid version:
• Optionally with energy saving A-regeneration or as switchable hybrid version - up to 30 % energy savings through A-return
• Minimal expenditure of assembly due to integrated switching between regenerative and standard circuits
• Complete functionality in one combined unit
• Standard mounting pattern - retrofitting possible

Applications:
• General presses
• Die cast
• Injection molding
• Pulp & paper

Technical specifications:
The safety concept works with a safe 4th position at the D1FP pilot valve. This ensures that the main stage is hydraulically balanced at power down and allows to have the main spool spring centered (for overlapped spools) or approximately 10 % spring offset to spool position A or B (for zerolap spools).

Note: D81FP NG25 (CETOP 08) for port diameter up to 26 mm is not longer available from Parker, D81FP* with 1:1 replacement by series D91FP*.

了解更多 显示更少

CAD 图纸 + 文件


相关文档(前身为“产品支持”)

×

数量:
请求报价

物品已成功添加至询价单 转至询价单

x

确定

x

查找经销商

购买地点

当地厂商

派克汉尼汾总部(上海)

上海市金桥出口加工区云桥路280号

201206

电话

+86-21-28995000

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。

687890
687478