Grade T Single Line Fuel Gas Welding Hose, Series 7141 | #7141-25200


LOADING IMAGES
7141-25200

Grade T Single Line Fuel Gas Welding Hose, Series 7141 | #7141-25200 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Maximum Working Pressure (psi): 200
  • Hose I.D. (inch): 1/4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Application: Welding
  • Media: Acetylene, Natural Gas, Propane, Welding Propane (Propylene)
  • Specifications Met: ARPM IP-7, CGA E-1
  • Compatible Fitting: n/a
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Cover Structure: Longitudinal Ribs
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Reel
  • Outside Diameter: 0.530 inch, 13.5 mm
  • Hose Inner Tube Material: Black, Chloroprene
  • Cover Color: Red
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Weight: 0.10 lb/ft, 0.15 kg/m
  • Minimum Bend Radius: 2.5 inch, 63.5 mm
  • Maximum Operating Pressure: 200 psi, 13.8 bar
  • Length per Package: 800 ft
Safety Warning

Item Information

Parker's Series 7141 Grade T Single Line Fuel Gas Welding Hose provides excellent service across a wide variety of industrial and commercial applications. The hose is compatible with multiple fuel gases, and is available in long continuous lengths for efficient inventory management and maximum utility at cramped or hard to reach job sites where the gas sources are separated and a twin line is not practical. The red cover is ribbed for easy visual and tactile identification. Series 7141 is a versatile hose for many common industrial welding applications.

Markets:
• Construction
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black chloroprene for flame and oil resistance, and compatibility with multiple fuel gases.
• Tube: Non-blooming to minimize the migration of combustible plasticizers and waxes to the surface of the hoses.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Red chloroprene for abrasion, flame, oil and weathering resistance.

Applications:
- media
• Fuel gas (including acetylene)
- usage
• Bending
• Brazing
• Cutting
• Fabricating
• Gouging
• Joining
• Piercing
• Preheating
• Post-heating
• Severing
• Soldering
• Straightening
• Surfacing
• Trimming
- setting
• Auto body shops
• Craft shops
• Garages
• Mines
• Oilfield
• Plumber shops
• Railyards
• Salvage
• Scrapyards
• Shipyards
• Steel mills

Industry Standards:
• ARPM IP-7
• CGA E-1

Safety/Technical:
• Grade T is also suitable for use with inert gas.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583