Acid & Chemicals Transfer Hose - Poliax UPE CON SM EN 12115 | #IH36811529/40


LOADING IMAGES
IH36811529/40

Acid & Chemicals Transfer Hose - Poliax UPE CON SM EN 12115 | #IH36811529/40

Poliax UPE CON SM EN 12115 is a medium pressure hose designed for suction and delivery of highly aggressive fluids thanks to its Ultra High Molecular Weigth Polyethylene film.


Especificaciones técnicas

  • D.I. de la manguera (mm): 19
  • D.I. de la manguera (pulg): 3/4
  • Peso: 0.48 lb/ft, 0.71 kg/m
  • Marca: Parker
  • Medio: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Cumplimiento con especificaciones: EN 12115.0, TRbF 131 part 2 par 5.5 (flame resistance)
  • Conector compatible: Refer to www.parker.com/crimpsource-euro
  • Industria: Industrial & Chemicals Processing, Life Sciences & Healthcare, Industrial Manufacturing Equipment
  • Diámetro interior: 3/4 inch, 19 mm
  • Temperatura máxima de funcionamiento: 130 °C (for short period), 266 °F (for short period), 100 °C, 212 °F
  • Material del refuerzo de la manguera: Embedded Copper Wire, Synthetic Textile Fabric, Embedded Steel Wire Helix
  • Diámetro exterior: 1.220 inch, 31 mm
  • División: Polymer Hose Division Europe
  • Aplicación: Acid, Chemicals
  • Tipo de productos: Chemical Hose, Suction Hose, Transfer Hose
  • Estilo de productos: Suction and Delivery
  • Presión de trabajo máxima: 232 psi, 16 bar, 1.6 MPa
  • Rango de presión de vacío: 0.9 bar, 675.06 mm-Hg, 26.58 inch-Hg
  • Radio de curvatura mínimo: 187.5 mm, 7.382 inch
  • Factor de diseño: 4:1
  • Temperatura mínima de funcionamiento: 5 °F, -20 °C
  • Material de la cubierta: Ethylene Propylene Diene Monomer (EPDM)
  • Material del tubo interno de la manguera: Ultra High Molecular Weight Polyethylene (UHMWPE) (UHMWPE)
  • Longitud: 40 m
Safety Warning

Información del artículo

With a UPE tube, Poliax UPE CON SM OND EN 12115 hose handles 98% of most commonly used industrial acid, alkalis, chemicals and solvents having an highly aggressive and hazardous composition. The UPE film is  reliable and long lasting to minimize risk of leaching or contamination. The robust construction together with premium compounds offer an answer to the toughest challenges you may find in your job. Parker has gone the extra mile to make this hose compliant to food, pharmaceutical and sanitary materials in accordance to FDA and EU specs, extending the possibility of use in field. Parker has designed Poliax UPE with the best  materials and technology, but because we do care about you and your business. we recommend you always follow our safety and chemical guides for use an to ensure you make the right selection.

Markets
• Processing
• Transportation
• Industrial

Features/Benefits                                                              
• Antistatic properties make it admissible in ATEX areas
• Flame resistant cover suitable for hazardous fluid transfer
• Design Factor 4:1 enhances safety for operators and equipment

Applications
• In-Plant
• Storage and tank transfer
• Paint plants
• Acid, chemicals, solvents
• Vacuum

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Teléfono

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687513