Sea Recovery Aqua Matic - Modular or Compact | #Aqua Matic 1800-2 Compact


LOADING IMAGES
Aqua_Matic

Sea Recovery Aqua Matic - Modular or Compact | #Aqua Matic 1800-2 Compact

The Sea Recovery Aqua Matic Compact is able to produce up to 1,800 GPD without the need for an operator, allowing boaters more time to relax and enjoy their cruise. This desalinator is designed to maximize both the boater's needs and convenience.


Especificaciones técnicas

  • Número de membranas: 2
  • Producción de agua (gpd): 1, 800
  • Configuración: Compact
  • Marca: Sea Recovery
  • Aplicación: Leisure Marine
  • Configuración: Compact
  • Tipo de productos: Watermaker
  • Prestaciones: +-15% at 820 PSI / 57 BAR, 77°F / 25°C & 35,000 PPM TDS typical sea water
  • Caudal de agua: 1,800 gal/day, 6,814 L/day
  • Tipo de bomba: Exclusive high efficiency Booster Pump;Optional Patented High Pressure Quintiplex Radial Axial Plunger Pump is water lubricated, does not require oil changes and operates 8,000 hours between required maintenance
  • Tipo de membrana de osmosis inversa: Selected High Rejection/High Yield aromatic tri-polyamid, thin film composite, spiral wound, single pass, high rejection reverse osmosis membrane element
  • Tipo de filtro: Sea Strainer with a cleanable Monel Mesh Screen filter, Charcoal Filter Assembly, Commercial Prefilter, and Oil Water Separator
  • Fuente de energía: AC
  • Tipo de control de ajuste de presión: Automatic
  • Rango de presión de entrada mínima: 1/2" MNPT (Male National Pipe Thread, Amer. Std)
  • Rechazo de sal: 99.2, Average 99.4 %, 99.4 % Average
  • Control de salinidad: Automatic electronic monitoring. Temperature compensated with the digital continuous readout. The salinity monitoring components of the system give a continuous TDS readout in ppm (parts per million), are temperature compensated, and of a fail safe design.
  • Rango de salinidad: Designed for seawater use up to 50,000 PPM TDS (NaCl) (typical seawater salinity is 35,000 ppm)
  • Rango de temperatura de alimentación de agua: Max. 122°F / 50°C, Min. 33°F / .5°C, 50.0 °C Maximum, 33.0 °F Minimum, 0.5 °C Minimum
  • Rango de temperatura de salida de agua: Ambient to feed water temperature
  • Caudal de agua de alimentación: 4.5 gpm / 17 lpm (depending on system) gal/min, 17.0 L/min depending on system.
  • Tolerancia al cloro: 0.1 ppm
  • Rango de pH: 3-11 (typical seawater pH is 8)
  • Rango de presión: Feed Water: Maximum 35 psi / 2.41 bar / 2.46 Kg/cm2, 2.41 bar Feed Water Maximum, 2.46 kg-cm2 Feed Water Maximum
  • Tipo de operación: Seawater nominal 820 psi / 56.5 bar / 57.66 Kg/cm2
  • Peso: 176 lbs / 80 Kg lb, 80 kg
  • Altura: 17" / 421 mm inch, 421.0 mm
  • Anchura: 18" / 457 mm inch, 457.0 mm
  • Longitud: 46 15/16" / 1,192 mm inch, 1192.0 mm
  • Tipo de conexión de instalación externa de agua: See Brochure Under Product Support
  • Requisitos eléctricos: See Brochure Under Product Support
Safety Warning

Información del artículo

With one touch, the Aqua Matic will produce water from start to finish, allowing boaters more time to relax and enjoy the cruise. Equipped with an automated pressure regulating system and fresh water flush, the Aqua Matic can fully operate and perform self maintenance functions without the need for an operator. The automated pressure regulating system balances pressure levels automatically based on any water condition, allowing boaters to avoid the time consuming duty of manually adjusting the pressure. Capable of producing 1,800 GPD (6,814 LPD).



The new Aqua Matic is NMEA 2000 compliant, giving boaters the power to monitor and communicate with the system through any NMEA compatible display. (Check with display manufacturer for compatibility). Functions and controls are available anywhere throughout the NMEA 2000 network, and are quickly configured with a single touch of the menu. Boaters can even start up and shut down your system from your remote display. The simple-to-use touch screen displays pictorial images of all operating conditions. The digital and bar graph readout of all system conditions; available in U.S. standard, metric, and multiple languages. The High Pressure Pump runs smooth and is free of pulsations, creating quiet performance.



Shipped from the factory ready to install and function, with no optional items required. Includes a complete installation kit and a comprehensive and detailed Owner's Operation and Maintenance Manual.



Technology:

• Equipped with every Aqua Matic is an exclusive full color LCD touch screen that simplifies system monitoring and operation with easy to view displays that are computer interface ready

• The full-color alert system screen also reminds and alerts the boater of any maintenance needs and if performance or water quality falls below a determined level to ensure that your system continues to run optimally

Meters/Monitors:

• Digital and bar graph Salinity Meter shows actual product water quality, an essential tool for product water monitoring

• New solid state electronic flow meters for visual monitoring of the product water and feed water flow used to calculate production rates of the system

• Hour Meter for keeping accurate ship's logs and schedule preventative maintenance

Service/Maintenance:

• Worldwide Service and Sales Network for immediate attention regardless of location with technical service dedicated to excellent system performance

• The automatic fresh water flush and LCD monitoring system allows you to optimize re-filter and membrane performance because the system will flush every 7 days, whether the watermaker is producing water or on standby

• Also equipped with the Aqua Matic is a standard high pressure plunger pump that operates at a low noise levels and requires minimal maintenance; Optional radial axial pump upgrade available

• Longer lifespan with mineral maintenance, Aqua Matic's features allow boaters to extend its service life

Pump:

• Quiet Performance

• Exclusive high efficiency booster pump for extended pre-filter life

• High pressure plunger pump that has a typical maintenance schedule every 2,000 hours; Optional Patented High Pressure Quintiplex Radial Axial Plunger Pump is water lubricated, does not require oil changes, and operates 8,000 hours between required maintenance saving you time and money!

• State-of-the-art high pressure pump is manufactured with a highly corrosion and erosion resistant Duplex material which prodes protection far beyond 316 stainless steel

Materials:

• 316 Stainless Steel pressure transducers for accurate measurement of system functions

• Dedicated heavy duty Magnetic Latching Relays for each motor integrated in the system

• Fiberglass Reinforced High Pressure Membrane Vessel is stronger and eliminates corrosion with a new high rejection/high yield membrane element that produces higher quality product water in a smaller space

Safety:

• A failsafe product water diversion valve

• Unique low voltage control circuitry, shielded terminals, and covered high voltage components for end-user safety

Accessories:

• Charcoal filter assembly, commercial prefilter, oil water separator, ph neutralizer, and automatic fresh water flush are included when requested at the time of order

• Clear viewable sea strainer with a cleanable Monel Mesh Screen filter for ultimate corrosion resistance and large particulate removal

• Full color remote control touch pad available

• Optional soft motor starter is available for single phase AC powered systems that reduces start up power by 60%

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
Aqua Matic 1800-2 Compact DWG STP

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
941281