D111FCE01LC1VB70 - 先导式比例换向阀 - D*1FC 系列 - 派克 Parker

先导式比例换向阀 - D*1FC 系列 | #D111FCE01LC1VB70

Click to View CAD Model

先导式比例换向阀 - D*1FC 系列 | #D111FCE01LC1VB70

With a high-definition position feedback system and an excellent price-performance ratio, Parker's pilot operated proportional directional control valves series D*1FC offer numerous competitive advantages for users - optionally with EtherCAT® interface.


技术规格:

  • 端口连接: NG32 / CETOP 10
  • 阀芯代码: E01
  • 流速: 1000 L/Min
  • 先导入口/排水位置: Internal/external
  • 密封材料: FPM
  • 信号输入: 0-±10 V
  • 流动方向: 0-10 V = P-B
  • 连接类型: 6 + PE + enable
  • 阀门选件: Standard
  • 安装类型: 底板安装
  • 运行类型: 先导式
  • 启动类型: 比例电磁铁, Solenoid
  • 功能: 3-way
  • 重量: 68.5 kg
  • 最大流速: n/a
  • 产品序列: DC比例阀
  • 最大运行压力: 350 bar
  • 与流体类型共同使用: Hydraulic Oil according to DIN 51524 ... 535, Water-Glycol
  • 密封材料: FPM
  • 阀体材料: Cast Iron
  • 最低环境温度: -20 °C
  • 应用: Industrial Hydraulic
  • 品牌: Parker
  • 技术: Hydraulics
  • 分部: Hydraulic Valve Systems Division Europe
  • 阀门类型: Proportional DC Valve
  • 介质: Hydraulic Oil
  • 最高流体温度: 60 °C
  • 最低流体温度: -20 °C
  • 电子类型: Onboard
  • 流速: 1000.0 L/min
  • 最大运动粘度: 400 cSt
  • 最小运动粘度: 20 cSt
  • 抗振性: 10 Sinus 5...2000 Hz acc. IEC 68-2-6 10 (RMS) Random noise 20...2000 Hz acc. IEC 68-2-36 15 Shock acc. IEC 68-2-27 g
  • 安装位: Unrestricted
  • 开口点变化: set to 10 % command signal
  • 响应时间: 15.0 ms
  • 防护等级: IP65 in accordance with EN 60529
  • 电源电压: 18...30, electric shut-off at < 17, ripple < 5 % eff., surge free V
  • 最大先导压力: 350 bar
  • 最小先导压力: 20 bar
  • 压差: 5 bar

物品信息

The pilot operated proportional directional control valves series D*1FC is characterized by a high-precision position feedback system for improved process accuracy and and simple parametrization .

The D*1FC series is equipped with a modern, high-definition position feedback system. The parameters of the valve electronics can be accessed where required via the free, user-friendly ProPxD software. The integrated diagnostics function also makes optimal configuration easier.

D*1FC with EtherCAT
These valves are actuated and monitored by the EtherCAT® interface. Actual value (spool position), temperature, operating hours and different error messages are available as diagnostic signals. The valve parameters are factory set and can be adapted with the Parker ProPxD software via the parametrizing interface.

In addition to the fieldbus communication, the valves provide the range of functions of the standard version including  E2analogue  command signal and diagnostic spare stroke. Thus they can be operated independent of the fieldbus control, particularly during commissioning and maintenance.

Markets:
• Industrial
• Power generation
• Machine tools
• Rubber & tire processing

Features/Benefits:
• High-quality mechanical design - pilot valve is based on the tried and tested D1FB control valve with spool/sleeve design and guarantees pilot control with high precision
• Progressive flow characteristics - allows sensitive adjustment of flow rate
• Low hysteresis - ensures high repeatability and thus improved process and product accuracy
• High dynamics - suitable for demanding open loop applications
• High flow capacity - optimum efficiency in relation to valve size
• Parametrizable via Parker ProPxD soft - quick and easy adjustment of parameters
• Excellent price-performance ratio - fast return of investment
• Short delivery time - no storage necessary
• Centre position monitoring optional
• A-regeneration optional - for new energy saving circuits with differential cylinders
• Switchable hybrid version optional - can switch between regenerative mode and standard mode at any time
• Version with EtherCAT® interface, 2x M12x1 connector 4-Pin (EtherCAT® In and EtherCAT® Out)

Applications:
• General presses
• Tire presses
• Machine tool
• Injection molding

了解更多 显示更少

CAD 图纸 + 文件


相关文档(前身为“产品支持”)

×

数量:
请求报价

物品已成功添加至询价单 转至询价单

x

确定

x

查找经销商

购买地点

当地厂商

派克汉尼汾总部(上海)

上海市金桥出口加工区云桥路280号

201206

电话

+86-21-28995000

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。

687890
687478