直动式比例方向控制阀 - D1FP / D3FP系列 | #D3FPE01YC9VB50


LOADING IMAGES
D3FPE01YC9VB50
Click to View CAD Model

直动式比例方向控制阀 - D1FP / D3FP系列 | #D3FPE01YC9VB50

Direct operated DFplus control valves D1FP in NG06 (CETOP 03) and D3FP in NG10 (CETOP 05) meet highest requirements in terms of dynamics combined with high flow, optionally with EtherCAT interface. The preferred choice for demanding hydraulic controls!


技术规格:

  • 信号输出: ±10 V
  • 标记: Standard
  • 端口连接: NG10 / CETOP 05
  • 阀芯代码: E01Y
  • 阀芯位置: Center position
  • 流速: 100 L/min
  • 密封材料: FPM
  • 信号输入: ±10 V
  • 连接类型: 11 + PE
  • 传感器类型: omit
  • 产品序列: DC比例阀
  • 端口连接: NG10 / CETOP 05
  • 运行类型: 直动
  • 电子类型: 阀载
  • 最大流速: 150 L/min
  • 安装位: Unrestricted
  • 流速: 100 L/min
  • 压差: ±10 bar
  • 安装类型: 底板安装
  • 启动类型: VCD®-驱动器
  • 与流体类型共同使用: Hydraulic Oil, Others
  • 功能: Proportional, 3-Way
  • 最大运行压力: 350 bar
  • 最高环境温度: 60 °C
  • 最低环境温度: -20 °C
  • 最高流体温度: 60 °C
  • 最低流体温度: -20 °C
  • 最大运动粘度: 400 cSt
  • 最小运动粘度: 20 cSt
  • 过滤器效率额定值: ISO 4406 18/16/13
  • 泄漏率: < 100 ml/min
  • 密封材料: FPM
  • 安装方式: DIN 24340, ISO 4401, CETOP RP121, NFPA
  • 响应时间: < 6 ms
  • 滞后: < 0.05 %
  • 防护等级: IP65 in accordance with EN 60529
  • 电源电压: 24 V Nominal (tolerance range 22 … 30), Electric Shut-off at < 19 V Nominal (tolerance range 22 … 30), Ripple < 5 V % Eff., Surge Free V % Eff.
  • 抗振性: 10 Sinus 5...2000 Hz Acc. IEC 60068-2-6, 20 (RMS) Random Noise 20...2000 Hz Acc. IEC 60068-2-64, 15 Shock Acc. IEC 60068-2-27
  • 阀体材料: Cast Iron
  • 重量: 6.5 kg
  • 应用: Industrial Hydraulic
  • 品牌: Parker
  • 技术: Hydraulics
  • 分部: Hydraulic Valve Systems Division Europe
  • 阀门类型: Proportional DC Valve
  • 介质: Hydraulic Oil

物品信息

The direct operated control valves D1FP and D3FP show extremely high dynamics combined with maximum flow. It is the preferred choice for highest accuracy in positioning of hydraulic axis and controlling of pressure and velocity.

Driven by the patented VCD® actuator, the D1FP / D3FP reach the frequency response of real servo valves. At power-down the spool moves in a defined position. All common input signals are available.

Version with EtherCAT interface
The D1FP / D3FP with EtherCAT interface fulfills the requirements of modern communication between valve and main control. Due to high data transmission speed and short cycle times, the high dynamics of the DFplus valves can be also utilized within the fieldbus system.

Version with freely configurable supervising control circuit
DFplus valves D1FP*D and D3FP*D with freely configurable superior control circuit allow the high dynamic control without an additional controller. Via the integrated electronics and an analogue sensor, the valves assume either the precise pressure or position control.

Markets:
• Industrial
• Machine tools
• Molding
• Marine (non-military)

Features/benefits:
• Real servovalve dynamics (-3 dB / 350 Hz at ±5 % input signal) - ideal for demanding applications, ensures optimized cycle times
• Very good repeatability - improved process and product accuracy
• Robust valve design - minimized failure
• Digital electronics - can be easily adapted to the application, resulting in flexible use
• Short delivery time - no storage necessary
• Defined spool positioning at power-down - optional P-A/B-T or P-B/A-T or center position (for overlapped spools)
• With EtherCAT interface upon request - high data speeds, short cycle times
• Optionally with freely configurable supervising control circuit (D1FP*D, D3FP*D)

Applications:
• General presses
• Machine tool
• Blow molding
• Marine Diesel fuel injection/exhaust valve control

Additional information EtherCAT version
The valve is actuated and monitored by the EtherCAT interface. Actual value (spool position), temperature, operating hours and different error messages are available as diagnostic signals. The valve parameters are factory set and can be adapted with the Parker ProPxD software via the parametrizing interface.

In addition to the fieldbus communication, the valves provide the range of functions of the standard version including analogue command signal and diagnostic spare stroke. Thus they can be operated independent of the fieldbus control, particularly during commissioning and maintenance.

Note: The version with explosion protection is no longer available.

了解更多 显示更少

CAD 图纸 + 文件


相关文档(前身为“产品支持”)

Services
AAS Generator
×

数量:
请求报价

物品已成功添加至询价单 转至询价单

x

确定

x

查找经销商

购买地点

当地厂商

派克汉尼汾总部(上海)

上海市金桥出口加工区云桥路280号

201206

电话

+86-21-28995000

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。

687890
687478