381-6 - 2 Wire Braid Reinforcement Hydraulic Hose, Series 381 | Parker NA

2 Wire Braid Reinforcement Hydraulic Hose, Series 381 | #381-6

381-6

2 Wire Braid Reinforcement Hydraulic Hose, Series 381 | #381-6 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Especificaciones técnicas

  • Certificados: N/A
  • D.I. de la manguera (tamaño): -6
  • Peso: 0.55 kg/m, 0.37 lb/ft
  • Temperatura máxima de funcionamiento: 100 °C
  • Temperatura mínima de funcionamiento: -40 °C
  • Radio de curvatura mínimo: 125 mm, 5 inch
  • Aplicación: Hydraulics
  • Medio: Petroleum Hydraulic Fluids
  • Cumplimiento con especificaciones: EN 853, Type 2SN, ISO 1436, Type 2SN, SAE 100R2
  • Conector compatible: 43 Series
  • Diámetro interior: 3/8 inch
  • Presión de rotura mínima: 1400 bar, 20000 psi
  • Diámetro exterior: 0.750 inch, 19 mm
  • Presión de trabajo máxima: 350 bar, 5000 psi
Safety Warning

Información del artículo

Parker's 381 hydraulic hose has a pressure range of 400-88 bar and designed to most common purpose applications.
381 hose, Universal two-wire construction hose designed to accommodate global customer requirements, is manufactured to strict international quality specifications. Parker’s 381 offers customers consistency of performance combined with continuous availability anywhere in the world.

It offers a high working pressure, long service life and a wide fluid compatibility.

The Universal two-wire hose is manufactured to international specifications (ISO 1436-1 Type 2SN)
The Inner tube is Synthetic rubber.Reinforcement is 2 wire braids steel wire.The Cover is Synthetic rubber.
Temperature Range is from -40°C to +100°C (-40°F to +212°F).

Markets:
•General purpose market.
•Industrial
•Transportation
•Military
•Construction
•Agriculture
•Grounds & Building Maintenance
•Forestry
•Utility Equipment
•Machine Tool
•Waste & Refuse
•Material Handling

Features/Benefits:
•Universal two-wire hose design manufactured to international specifications
•Increased working pressures for improved reliability and expanded applications
•400-88 bar (5800-1300 PSI) working pressure in different sizes
•Strict international quality specifications
•Provide consistency of performance

Applications:
•Petroleum base hydraulic fluids and lubricating oils

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
Parker Korea 381 Hydraulic Hose SAE 100R 2
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
E05702