FLEX-EVER™ Barrier Hardwall Gasoline Dispenser Hose Factory Assemblies, Series 7282 | #72823BPRK-96


LOADING IMAGES
72823BPRK-96

FLEX-EVER™ Barrier Hardwall Gasoline Dispenser Hose Factory Assemblies, Series 7282 | #72823BPRK-96 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Especificaciones técnicas

  • Cantidad del paquete estándar: 10
  • Material de embalaje: Individual
  • Longitud (pies): 8
  • D.I. de la manguera (pulg): 3/4
  • Material del tubo interno de la manguera: Black, Nitrile with THV Barrier
  • Peso: 0.44 lb/ft, 0.66 kg/m
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Radio de curvatura mínimo: 102 mm, 4 inch
  • Color de la cubierta: Black
  • Material de la cubierta: Chloroprene Rubber (CR)
  • Aplicación: Petroleum - Dispenser
  • Medio: Fuels - Check fuel type with our catalogue chart., Lubricants (Oils)
  • Cumplimiento con especificaciones: CAN ULC S612, CARB SORE, NFPA 30A, UL 330
  • Tipo de conexión 2: Male NPT
  • Tipo de conexión 1: Male NPTF
  • Diámetro interior: 3/4 inch, 19.1 mm
  • Tamaño de la conexión 2: 3/4 inch
  • Tamaño de la conexión 1: 3/4 inch
  • Material del refuerzo de la manguera: 2 Plies of Textile
  • Tipo de paquete: Carton
  • Diámetro exterior: 1.270 inch, 29.8 mm
  • Presión de trabajo máxima: 150 psi, 10.3 bar
  • Temperatura máxima de funcionamiento: 180 °F, 82 °C
  • Material de la conexión: Zinc Plated Steel
  • Longitud: 2.44 m
Safety Warning

Información del artículo

Parker's Series 7282 Hardwall Barrier Gasoline Dispenser Hose Factory Hose Assemblies provide excellent service across a wide variety of industrial and commercial curb pump applications. The robust construction reduces meter creep for accurate consumption data and provides excellent crush resistance, kink resistance and full suction capability for maximum performance. The internal barrier minimizes vapor permeation to maintain air quality, and the non-marking hose cover does not deface the finish of vehicles. Series 7282 hose assemblies provide robust service in consumer-oriented applications.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black nitrile with THV barrier for control of vapor permeation and fuel compatibility to 180°F.
• Reinforcement: Multiple textile braids for kink resistance, and dual wire helix for a path to conduct an electrical charge to ground.
• Cover: Black CPE for abrasion, oil and weathering resistance.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Refined fuels
• Diesel
• Ethanol (to E10)
• Gasoline
• Oil
-usage
• Curb pumps
• Gasoline dispensers
• In-plant/tank transfer
• Car rental facilities
• Convenience stores
• Garages
• Service stations

Industry Standards:
CARB CP-206
• UL330/CAN ULC-S612

Safety/Technical:
• Design Factor: 4:1
• Not UL listed for E85 service

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use Parker gasoline dispenser hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications.                                                                                                                                                                                                                                                                                                            

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe, OH 44092 USA

Teléfono

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687583