71141PRK-126 - SOFT-FLEX™ 2000 Softwall Gasoline Dispenser Hose Factory Assemblies, Series 7114 | Parker NA

SOFT-FLEX™ 2000 Softwall Gasoline Dispenser Hose Factory Assemblies, Series 7114 | #71141PRK-126

71141PRK-126

SOFT-FLEX™ 2000 Softwall Gasoline Dispenser Hose Factory Assemblies, Series 7114 | #71141PRK-126

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Especificaciones técnicas

  • Longitud (pies): 10-1/2
  • D.I. de la manguera (pulg): 1
  • Cantidad del paquete estándar: 10
  • Material de embalaje: Loose
  • Estilo de la conexión 2: Male NPT 1" - Rigid
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material de la cubierta: Chloroprene Rubber (CR)
  • Aplicación: Petroleum - Dispenser
  • Medio: Fuels - Check fuel type with our catalogue chart., Lubricants (Oils)
  • Cumplimiento con especificaciones: NFPA 30A, UL 330/ULC
  • Tipo de conexión 1: Male NPTF
  • Diámetro interior: 1 inch, 25.4 mm
  • Tamaño de la conexión 1: 1 inch
  • Material del refuerzo de la manguera: Mutiple Plies of Textile
  • Tipo de paquete: Carton
  • Diámetro exterior: n/a
  • Peso: n/a
  • Radio de curvatura mínimo: n/a
  • Presión de trabajo máxima: 50 psi, 3.447 bar
  • Temperatura máxima de funcionamiento: 180 °F, 82 °C
  • Material de la conexión: Zinc Plated Steel
  • Longitud: 3.2 m
  • Color de la cubierta: Black
  • Material del tubo interno de la manguera: Black, Nitrile
Safety Warning

Información del artículo

Parker's Series 7114 Soft-Flex 2000 Softwall Gasoline Dispenser Hose Factory Assemblies provide excellent service across a wide variety of industrial and commercial curb pump applications. The non-marking hose cover does not deface the finish of vehicles and resists abrasion, oil and weathering for maximum performance. Series 7114 hose assemblies provide robust service in consumer-oriented applications.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and static wire for a path to conduct an electrical charge to ground.
• Cover: Black CPE for abrasion, oil and weathering resistance.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Refined fuels
• Diesel
• Ethanol
• Gasoline
• Oil
-usage
• Curb pumps
• Gasoline dispensers
• In-plant/tank transfer
• Car rental facilities
• Convenience stores
• Garages
• Service stations

Industry Standards:
• NFPA 30A
• UL30N4
• UL330/ULC

Safety/Technical:
• Design Factor: 5:1
• Not UL listed for E85 service

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use Parker gasoline dispenser hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe, OH 44092 USA

Teléfono

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687583