| #21-10830-005-4


LOADING IMAGES

| #21-10830-005-4


Technical Specifications

  • Micron Rating (µm): 0.5
  • Seal Material: Viton
  • Secondary Seal: N/A
  • End Cap Configuration: 222 O-Ring/Fin
  • Length (inch): 30
  • Industry: Industrial
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: 316L Stainless Steel
  • Filter Construction: Mesh/Metallic
  • End Cap Material: 316L Stainless Steel
  • Core Type: 316L Stainless Steel
  • Hose Reinforcement Material & Structure: 316L Stainless Steel
  • Flow Rate: 10 Gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Item Information

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Products


Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106