AVS20M30-XA - Avasan Melt blown Filter Cartridge | Graded density design for high purity applications | Parker NA

Avasan Melt blown Filter Cartridge | Graded density design for high purity applications | #AVS20M30-XA

AVS20M30-XA

Avasan Melt blown Filter Cartridge | Graded density design for high purity applications | #AVS20M30-XA

Avasan™ (AVS) cartridges are manufactured with a proprietary melt blown manufacturing process using a specially formulated polypropylenepolymer. This formulation provides a uniquely graded density filter cartridge designed for high purity applications.


Technical Specifications

  • Seal Material: None
  • Micron Rating (µm): 20
  • End Cap Configuration: DOE with extended core
  • Length (inch): 30
  • Brand: Parker
  • Industry: Inks, Paints and Coatings
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polypropylene
  • Filter Construction: Melt Blown/Spunbonded
  • Outside Diameter: 2-7/16 inch
  • Inside Diameter: 1-1/16 inch
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Flow Rate: 5 gal/min per 10 inch Cartridge Equivalent Max.
Safety Warning

Item Information

Avasan melt blown filter cartridges are manufactured with a proprietary manufacturing process using a specially formulated polypropylene polymer. This formulation provides a uniquely graded density filter cartridge designed for high purity applications. The fiber matrix of the cartridge has been engineered to provide structural integrity throughout the long service life of the cartridge and the finish-free construction provides optimum fluid purity and eliminates foaming. Avasan's inherent fluid compatibility properties
plus graded density make it the economical filter choice for high clarity requirements.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945