DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration | #DBC100M20-TC-E


LOADING IMAGES
DBC100M20-TC-E

DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration | #DBC100M20-TC-E

DuraBond™ melt blown filter cartridges are the most economical high strength filter cartridges available. Featuring an integral rigid thermally bonded construction, the DuraBond filter cartridge provides filtration for a variety of fluids.


Technical Specifications

  • End Cap Configuration: 222 O-ring/Flat
  • Micron Rating (µm): 100
  • Seal Material: EPR
  • Length (inch): 20
  • Brand: Parker
  • Industry: Food and beverage
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polyolefin
  • Filter Construction: Melt Blown/Spunbonded
  • Outside Diameter: 2.4375 inch
  • End Cap Material: Polyolefin copolymer
  • Flow Rate: 83.3 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Item Information

DuraBond™ melt blown filter cartridges are the most economical high strength filter cartridges available. Featuring an integral rigid thermally bonded construction, the DuraBond filter cartridge provides consistent filtration for a wide variety of fluids. Its fixed pore structure acts as a sieve-like particle “classification” filter for pigmented coatings allowing pigments to pass while stopping large agglomerates.
DuraBond cartridges are available in nominal ratings of 1 µm, 3 µm, 5 µm, 10 µm, 25 µm, 50 µm, 75 µm and 100 µm.   
Features/Benefits
• Fixed pore structure provides efficiency, integrity and optimum particle retention
• Thermally bonded bi-component fiber matrix provides rigid dimensionally stable construction without fiber migration
• Rigid construction eliminates contaminant unloading and channeling
• Corrugated porous surface maximizes dirt holding capacity
• Silicone free construction will not change coating properties
• FDA grade polypropylene (DOE only) certified to ANSI/NSF61 standard for contact with drinking water components
• Polyolefin construction provides broad chemical compatibility for a variety of applications                                                                          
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• Easily disposed by shredding, incinerating or crushing
• Construction provides particle “classification” effect with pigmented coatings
• Double-open-end style is selfsealing without separate gasket material
Applications
• Photographic Chemical Filtration
• DI Water Filtration
• Plating Solution Filtration
• Bleach Filtration
• RO Pre-filtration
• Organic Solvent Filtration
• Oil Field Fluid Filtration
• Membrane Pre-filtration
• Industrial Coating Filtration
• Magnetic Coating Filtration
• Potable Water Filtration
• Process Fluid Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945