DBC10M20-TC-E - DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration | Parker NA

DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration | #DBC10M20-TC-E

DBC10M20-TC-E

DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration | #DBC10M20-TC-E

DuraBond™ melt blown filter cartridges are the most economical high strength filter cartridges available. Featuring an integral rigid thermally bonded construction, the DuraBond filter cartridge provides filtration for a variety of fluids.


Technical Specifications

  • Micron Rating (µm): 10
  • End Cap Configuration: 222 O-ring/Flat
  • Seal Material: EPR
  • Length (inch): 20
  • Brand: Parker
  • Industry: Food and beverage
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polyolefin
  • Filter Construction: Melt Blown/Spunbonded
  • Outside Diameter: 2.4375 inch
  • End Cap Material: Polyolefin copolymer
  • Flow Rate: 17.2 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Item Information

DuraBond™ melt blown filter cartridges are the most economical high strength filter cartridges available. Featuring an integral rigid thermally bonded construction, the DuraBond filter cartridge provides consistent filtration for a wide variety of fluids. Its fixed pore structure acts as a sieve-like particle “classification” filter for pigmented coatings allowing pigments to pass while stopping large agglomerates.
DuraBond cartridges are available in nominal ratings of 1 µm, 3 µm, 5 µm, 10 µm, 25 µm, 50 µm, 75 µm and 100 µm.   
Features/Benefits
• Fixed pore structure provides efficiency, integrity and optimum particle retention
• Thermally bonded bi-component fiber matrix provides rigid dimensionally stable construction without fiber migration
• Rigid construction eliminates contaminant unloading and channeling
• Corrugated porous surface maximizes dirt holding capacity
• Silicone free construction will not change coating properties
• FDA grade polypropylene (DOE only) certified to ANSI/NSF61 standard for contact with drinking water components
• Polyolefin construction provides broad chemical compatibility for a variety of applications                                                                          
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• Easily disposed by shredding, incinerating or crushing
• Construction provides particle “classification” effect with pigmented coatings
• Double-open-end style is selfsealing without separate gasket material
Applications
• Photographic Chemical Filtration
• DI Water Filtration
• Plating Solution Filtration
• Bleach Filtration
• RO Pre-filtration
• Organic Solvent Filtration
• Oil Field Fluid Filtration
• Membrane Pre-filtration
• Industrial Coating Filtration
• Magnetic Coating Filtration
• Potable Water Filtration
• Process Fluid Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945