Fulflo Honeycomb Wound Filter Cartridges | Multi-purpose design with nominal 90% efficiency from 0.5-150 micron | #E19R10


LOADING IMAGES
E19R10

Fulflo Honeycomb Wound Filter Cartridges | Multi-purpose design with nominal 90% efficiency from 0.5-150 micron | #E19R10

Parker has been a leader in filter media innovation and performance since we first invented the Honeycomb™ Filter Tube over 65 years ago. Parker has the world’s largest manufacturing capacity for wound filter cartridges, offering superior quality.


Technical Specifications

  • Micron Rating (µm): 10
  • End Cap Finish: No end treatment
  • Core Cover Material: No core cover
  • Filter Construction: Rayon FDA Grade
  • Core Type: Tinned steel
  • Packaging: STANDARD PACKAGING
  • End Cap Configuration: DOE
  • Seal Material: No gasket
  • Length (inch): 10
  • Outside Diameter (inch): 2 7/16
  • Industry: Industrial
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Rayon FDA Grade
  • Filter Construction: Wound
  • Inside Diameter: 1 inch
  • Specifications Met: FDA
  • Flow Rate: 5 Gal/min per 10 inch
  • End Cap Material: No end cap
Safety Warning

Item Information

Parker has been a leader in filter media innovation and performance since we first invented the Honeycomb™ Filter Tube over 65 years ago. Parker has the world’s largest manufacturing capacity for wound filter cartridges, offering superior quality along with technical, engineering and marketing support.
Effective removal ratings at nominal 90% efficiency from 0.5μm to 150μm.

Features/Benefits
• A broad range of media provide excellent compatibility with a variety of organic solvents, animal, petroleum and vegetable oils
• Optional core covers and end treatments assure fiber migration control
• Multiple length filter cartridges minimize change-out time, eliminate spacers and are available to fi t competitive filter vessels
• FDA grade polypropylene (DOE only) filter cartridges certified to ANSI/ NSF61 standard for contact with drinking water components
• Continuous strand winding geometry provides performance consistency
• One-piece metal extended center core option eliminates the need for cartridge guides in all competitive and Fulflo® multi-cartridge vessels
• A special snap-in extender is available for polypropylene cores
• Cotton, polypropylene, nylon and polyester materials are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• O-ring/end cap options available
• ISO9001:2008 registered company
Applications
• Oxidizing Agent Filtration
• Petroleum Oil Filtration
• Concentrated Filtration
• Photo Solutions Filtration
• Potable Liquid Filtration
• Amines Filtration
• Dilute Acids & Alkali Filtration
• Water Filtration
• Prefilter for Membranes
• Mineral Acid Filtration
• Organic Acids & Solvent Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106