FP736-10A - Flo-Pac Pleated Phenolic Impregnated Cellulosic Filter Cartridges | Parker NA

Flo-Pac Pleated Phenolic Impregnated Cellulosic Filter Cartridges | #FP736-10A

FP736-10A

Flo-Pac Pleated Phenolic Impregnated Cellulosic Filter Cartridges | #FP736-10A

Parker Fulflo® Flo-Pac® Pleated Filter Cartridges are the perfect choice for industrial filtration requirements. Flo-Pac pleated filter cartridges contain premium phenolic impregnated cellulosic filter media designed for critical filtration application


Technical Specifications

  • Micron Rating (µm): 10
  • Body Material: ETP Steel
  • Seal Material: Vellumoid Gaskets
  • Length (inch): 36
  • Outside Diameter (inch): 6-1/4
  • Inside Diameter (inch): 2-5/8
  • Industry: Industrial
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Phenolic Impregnated Cellulose
  • Filter Construction: Pleated
  • Flow Rate: 50 gal/min per 18 inch Cartridge Equivalent Max.
  • End Cap Configuration: DOE
  • End Cap Material: ETP Steel
  • Core Type: ETP Steel
Safety Warning

Item Information

Parker Fulflo® Flo-Pac® Filter Cartridges are the perfect choice for many industrial filtration requirements. Flo-Pac® pleated filter cartridges contain premium grade, phenolic impregnated cellulosic filter media.
Parker’s line of pleated filter cartridges are designed for critical filtration applications, providing long service life, high flow rate and low pressure drop.
Features/Benefits
• Pleated cellulosic media allow high flow capacity at low pressure drop
• Available in a variety of sizes and configurations to fi t most industrial vessels
• Phenolic resin impregnated to provide strength, integrity and high contaminant capacity
• High strength spiral core withstands pressure surges to 100psid
• Suitable for operating temperatures to 250°F (121°C)
• Outer sleeve protects the media from damage
• ETP (Electro-tin-plated) steel metal components for both aqueous and oil-based applications
• Buna-N gaskets are standard, other materials are available
Applications
• Water Soluble Filtration
• Coolant Filtration
• Quench Oil Filtration
• Fuel Filtration
• Lubricating Oil Filtration
• Hydraulic Oil Filtration
• EDM Dielectric Filtration
• Rolling Mill Oil Filtration
• Processing Liquid Filtration
• Gasoline Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106