MegaBond Plus Melt Blown Filter Cartridge | High Dirt-Holding Capacity and Absolute-Rated Filtration Efficiency | #MBP10M10N-SF-T


LOADING IMAGES
MBP10M10N-SF-T

MegaBond Plus Melt Blown Filter Cartridge | High Dirt-Holding Capacity and Absolute-Rated Filtration Efficiency | #MBP10M10N-SF-T OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Micron Rating (µm): 10
  • Materials of Construction: Polypropylene
  • End Cap Configuration: 226 O-Ring/Fin
  • Seal Material: PFA Encapsulated Viton
  • Length (inch): 10
  • Brand: Parker
  • Industry: Inks, Paints and Coatings
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polypropylene
  • Filter Construction: Melt Blown/Spunbonded
  • Outside Diameter: 2-9/16 inch
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 5 Gal/min per 10 inch Cartridge Equivalent
Safety Warning

Item Information

Parker’s MegaBond Plus™ (MBP) are absolute rated depth filter cartridges. Using a new innovative manufacturing process, the MBP has higher dirt-holding capacities offering long service life without contaminant migration. The MBP has a fixed core inner structure of thermally bonded continuous microfine polypropylene fibers. The modified outer layer fixed pore structure maximizes the graded density surface area to enhance dirt-holding capacity. Available in absolute (ß = 5000) ratings of 1, 3, 5, 10, 15, 20, 30, 40, 70, 90 and 120 micron.
Features/Benefits
• Non-fiber-releasing, continuous fiber matrix prevents media migration and ensures consistent production yields and overall quality filtration performance
• No surfactants or binders are present to interrupt product quality or cause foaming
• Double open-end cartridges have polyolefin gaskets thermally bonded to both ends eliminating fluid bypass between the cartridge and the vessel seal
• Superior inter-layer bonding eliminates contaminant unloading and channeling
• Unique outer graded density structure increases dirt holding capacity
• Polypropylene fiber provides broad chemical compatibility for a variety of applications
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• Pore size differentiation is achieved using fibers of differing diameters and maintaining uniform density throughout the cartridge
• Pore sizes do not change as DP increases during service, providing consistent particle retention

Applications
• Photographic Filtration
• Filtration of High Technology Coatings
• DI Water Filtration
• Plating Solution Filtration
• Chemical Processing Filtration
• Membrane Prefiltration
• Food & Beverage Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945