PRO25-30CTC-S - ProBond Resin Bonded Filter Cartridges | Unique two-stage design for maximum retention & life in viscous fluid applications | Parker NA

ProBond Resin Bonded Filter Cartridges | Unique two-stage design for maximum retention & life in viscous fluid applications | #PRO25-30CTC-S

PRO25-30CTC-S

ProBond Resin Bonded Filter Cartridges | Unique two-stage design for maximum retention & life in viscous fluid applications | #PRO25-30CTC-S OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Micron Rating (µm): 25
  • End Cap Configuration: 222 O-RING/FLAT CAP/Tinned steel core
  • Seal Material: SILICONE
  • Length (inch): 30
  • Filter Construction: Depth
  • Filter Material: Resin bonded
  • Application: Industrial Liquid Filtration
Safety Warning

Item Information

Parker ProBond™ filter cartridges have a unique, proprietary two-stage filtration design to maximize particle retention and service life in viscous fluid filtration applications. An outer, spiral, prefilter wrap, made from a fiber blend of polyester and acrylic, increases filter cartridge strength and eliminates residual debris associated with conventional or machined and grooved, resin bonded filter cartridges.
Features/Benefits
• Outer, spiral wrap collects large particles and agglomerates, while inner layers control particle removal at rated size
• Outer wrap increases surface area, & eliminates loose debris and contamination caused by machined products
• Extra-long acrylic fibers provide added strength, resist breakage and migration common with competitive “short fiber” cartridges
• Available with optimal single open-end seals (222 O-ring with flat cap) in ABS or nylon
• Phenolic resin impregnation strengthens cartridge for use with high viscosity fluid
• Withstands pressure surges up to 150psid across cartridge (depending on fluid temperature)
Applications
• Paint Filtration
• Printing Ink Filtration
• Adhesive Filtration
• Resin Filtration
• Emulsion Filtration
• Chemical Coating Filtration
• Organic Solvent Filtration
• Plasticizer Filtration
• Wax Filtration
• Oil & Gas Fluid Filtration
• Petroleum Product Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106