SWC Wound Filter Cartridges | Continuous strand roving geometry for consistent, economical performance | #SWC1M29-4G


LOADING IMAGES
SWC1M29-4G

SWC Wound Filter Cartridges | Continuous strand roving geometry for consistent, economical performance | #SWC1M29-4G

The economical Fulflo SWC wound filter cartridge offers a wide range of fibers and core materials in nominal removal ratings from 1μm to 100μm for use in many industrial applications.


Technical Specifications

  • Core Type: 304 STAINLESS STEEL
  • Micron Rating (µm): 1
  • Cover Material: NO CORE COVER
  • Media: POLYPROPYLENE FDA GRADE
  • Packaging: STANDARD PACKAGING
  • End Cap Configuration: DOE
  • Length (inch): 29 1/4
  • Industry: INDUSTRIAL
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: POLYPROPYLENE FDA GRADE
  • Filter Construction: STRING WOUND
  • Outside Diameter: 2-3/8 inch
  • Inside Diameter: 1 inch
  • Specifications Met: FDA
  • Flow Rate: 4 gal/min per 10 inch
Safety Warning

Item Information

The SWC filter cartridge offers a wide range of fibers and core materials. Roving is wound onto a center core for strength. The diagonal pattern of the media forms a tight, interlocking weave.
Parker domnick hunter Process Filtration has one of the world’s largest manufacturing plants for wound cartridges, offering superior quality along with technical, engineering and marketing support.
Features/Benefits
• SWC’s provide excellent compatibility with a variety of organic solvents and petroleum products
• Optional core covers available to assure fiber migration control
• Multiple length cartridges minimize change out time, eliminate spacers and are available to fi t competitive filter vessels
• Cotton and polypropylene materials are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• Continuous strand roving geometry provides performance consistency
• Extended center core option eliminates the need for cartridge guides in competitive and Fulflo® multi-cartridge vessels
• One piece extended length center cores are available in tinned steel, 316 stainless steel and 304 stainless steel
• A special snap-in extender is available for polypropylene cores
• FDA grade polypropylene (DOE only) certified to ANSI/NSF61 standard for contact with drinking water components
Applications
• Prefilter for RO Membranes
• Water Filtration
• Alkali Filtration
• Dilute Acid & Alkali Filtration
• Organic Acids & Solvents Filtration
• Potable Liquid Filtration
• Petroleum Oil Filtration
• Mineral Acid Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106