PVC Braided Hose | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro interior de la manguera

Diámetro exterior de la manguera

Color de la cubierta

Longitud por paquete

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
PVC Braided Hose

PVC Braided Hose

Parker Legris offers two grades of PVC hose with textile braid which cover a wide range of industrial applications for the transportation of various fluids.

Especificaciones técnicas

  • Peso: 0.004 to 0.035 kg, 0.008 to 0.085 lb, 0.033 to 0.191 lb/ft, 0.05 to 0.292 kg/m, 1.26 to 14.6 kg/package
  • Industria: Industrial Manufacturing Equipment
  • Material del tubo interno de la manguera: PVC
  • Temperatura máxima de funcionamiento: 140 to 158 °F, 60 to 70 °C
  • Temperatura mínima de funcionamiento: 5 to -13 °F, -25 to -15 °C
  • Presión de trabajo máxima: 1.5 MPa, 15 bar, 217 psi
  • Material de la cubierta: PVC, Treated Steel
  • División: Low Pressure Connectors Europe Division
  • Marca: Legris
  • Rango de presión de vacío: 30 inch-Hg, 755 mm-Hg, 1.0 bar
  • Número de tubos: 1
  • Longitud por paquete: 25 to 50 m
  • Estilo de productos: Straight Hose, Pipe Clamp, Braided Hose, Clip for Braided Hose, PVC
  • Tecnología: Fluid & Gas Handling, Pneumatics, Process Control
  • Radio de curvatura mínimo: 0.39 to 3.56 inch, 10 to 89 mm
  • Color de la cubierta: Blue, Natural, Red, Silver, Transparent
  • Medio: Air (Pneumatics), Food & Beverage, Water
  • Cumplimiento con especificaciones: CE DI 2007/10/EC, FDA, REACH, CE RG:1935/2004, RoHS 2011/65/EC
  • Conector compatible: Compression (Brass), Compression (Stainless Steel)
  • Aplicación: Industrial Assembly, In-Plant Automotive, Machine Tools, Pneumatics, Workshops
  • Tipo de productos: Coolant Hose, Food Grade Hose, Pneumatic Hose, Water Hose
  • Factor de diseño: 3:4
  • Diámetro interior: 0.16 to 0.76 inch, 4 to 19 mm
  • Material del refuerzo de la manguera: Braid of Textile
  • Región de origen: Germany, Italy
  • Diámetro exterior: 0.24 to 1.28 inch, 6 to 32 mm
  • Tipo de paquete: Plastic Bag, Reel
Safety Warning

Descripción completa del producto

Parker Legris offers two grades of PVC hose with textile braid which cover a wide range of industrial applications for the transportation of various fluids.

Features/Benefits:

- Food-Grade PVC

• Monograde tubing reinforced with a braided polyester ply
• Flexible: space saving during installation
• Translucent for visual identification:
of the fluid
of inner cleanliness
of fluid flow
• Food-grade, without phthalates
• Silicone-free

- Industrial PVC

• Tubing with a braided polyester ply between 2 grades of PVC
• Resistant to abrasion, impact and crushing
• Increased durability
• Lightweight and easy-to-use
• Silicone-free

Markets:

• Factory Automation
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Semiconductors
• Wearing Apparel
• Packaging
• Food and Beverage

Applications:

• Compressed Air Conveying
• Areas Subjected to Intensive Cleaning

Technologies:

• PVC Braided Hose
•Fluid and Gas Handling
• Pneumatics
• Process Control
• Industrial Hose

Technical Characteristics:

• Fluids:
Food-Grade PVC: Compressed air,Water, Food & Beverages
Industrial PVC: Compressed air
• Materials:
Food-Grade PVC: Translucent food-grade PVC, phthalate-free with polyester braid
Industrial PVC: Industrial blue PVC, multi-layer, with polyester braid
• Pressure:
Food-Grade PVC: 0 to 15 bar
Industrial PVC: 0 to 15 bar
• Temperature:
Food-Grade PVC: -20°C to +70°C
Industrial PVC: -25°C to +60°C

Regulations:

Food-Grade PVC
• FDA
• REACH
• RG: 1935/2004
•RoHS
• 2007/10/EC (phthalates)
Industrial PVC
• PED
• REACH
•RoHS, 2011/65/EC

Product Types:

• Food-Grade Braided PVC Hose
• Industrial-Grade Braided PVC Hose

Documentos relacionados

×
Productos Diámetro interior de la manguera Diámetro exterior de la manguera Color de la cubierta Longitud por paquete
1025V08 00 04 0.16 INCH 0.32 INCH Natural 25 M
1025V11 00 06 0.16 INCH 0.32 INCH Natural 25 M
1025V13 00 07 0.28 INCH 0.32 INCH Natural 25 M
1025V14 00 08 0.32 INCH 0.56 INCH Natural 25 M
1025V16 00 10 0.4 INCH 0.64 INCH Natural 25 M
1025V18 00 12 0.48 INCH 0.72 INCH Natural 25 M
1025V23 00 15 0.6 INCH 0.92 INCH Natural 25 M
1025V26 00 19 0.76 INCH 1.04 INCH Natural 25 M
1050V11 00 06 0.24 INCH 0.44 INCH Natural 50 M
1050V14 00 08 0.32 INCH 0.56 INCH Natural 50 M
1050V16 00 10 0.4 INCH 0.64 INCH Natural 50 M
1050V18 00 12 0.48 INCH 0.72 INCH Natural 50 M
1050V23 00 15 0.6 INCH 0.92 INCH Natural 50 M
1050V26 00 19 0.76 INCH 1.04 INCH Natural 50 M
1025V11C04 06 0.16 INCH 0.32 INCH Blue 25 M
1025V14C04 09 0.36 INCH 0.56 INCH Blue 25 M
1025V19C04 13 0.52 INCH 0.76 INCH Blue 25 M
MHP1030B 0.4 INCH 0.64 INCH Blue 30 M
MHP1030R 0.4 INCH 0.64 INCH Red 30 M
MHP1030T 0.4 INCH 0.64 INCH Transparent 30 M
MHP1330B 0.52 INCH 0.76 INCH Blue 30 M
MHP1330R 0.52 INCH 0.76 INCH Red 30 M
MHP1330T 0.52 INCH 0.76 INCH Transparent 30 M
PVC06/050/03 0.252 INCH 0.44 INCH Blue 50 M
PVC09/050/03 0.36 INCH 0.58 INCH Blue 50 M
PVC12/050/03 0.508 INCH 0.76 INCH Blue 50 M
0697 00 01 n/a INCH 0.24-0.44 INCH Silver n/a M
0697 00 02 n/a INCH 0.4-0.64 INCH Silver n/a M
0697 00 03 n/a INCH 0.48-0.88 INCH Silver n/a M
0697 00 04 n/a INCH 0.64-1.08 INCH Silver n/a M
0697 00 05 n/a INCH 0.8-1.28 INCH Silver n/a M
1025V16C04 10 0.4 INCH 0.61 INCH Blue 25 M
1025V24C04 16 0.63 INCH 0.9 INCH Blue 25 M
1025V27C04 19 0.748 INCH 1.043 INCH Blue 25 M
1025V23C04 16 0.63 INCH 0.92 INCH Blue 25 M

687PDC
A43098