PVC Braided Hose | #PVC09/050/03


LOADING IMAGES
PVC09/050/03

PVC Braided Hose | #PVC09/050/03

BLUE BRAIDED PVC HOSE 50 M 14.5x9


Especificaciones técnicas

  • Diámetro interior de la manguera: 0.36 INCH
  • Diámetro exterior de la manguera: 0.58 INCH
  • Color de la cubierta: Blue
  • Longitud por paquete: 50 M
  • Presión de trabajo máxima: 1.5 MPa, 15 bar, 217 psi
  • Marca: Legris
  • Radio de curvatura mínimo: 2.52 inch, 63 mm
  • Medio: Air, Water
  • Conector compatible: Barbed Fittings (Stainless Steel), Compression
  • Peso: 6.5 kg, 0.13 kg/m, 0.085 lb/ft
  • Diámetro interior: 0.36 inch, 9 mm
  • Material del refuerzo de la manguera: Braid of Textile
  • Diámetro exterior: 0.580 inch, 14.5 mm
  • División: Low Pressure Connectors Europe Division
  • Cumplimiento con especificaciones: RoHS
  • Industria: Industrial Manufacturing Equipment
  • Aplicación: In-Plant Automotive, Industrial Assembly, Machine Tools, Pneumatics, Workshops
  • Tecnología: Fluid & Gas Handling, Pneumatics, Process Control
  • Tipo de productos: Pneumatic Hose, Coolant Hose, Water Hose
  • Estilo de productos: Straight Hose
  • Temperatura máxima de funcionamiento: 60 °C, 140 °F
  • Temperatura mínima de funcionamiento: -15 °C, 5 °F
  • Material de la cubierta: PVC
  • Material del tubo interno de la manguera: PVC
  • Longitud por paquete: 50 m
  • Tipo de paquete: Reel
  • Peso (por unidad de medida): 0.13 kg/m, 0.085 lb/ft
Safety Warning

Información del artículo

Parker Legris offers two grades of PVC hose with textile braid which cover a wide range of industrial applications for the transportation of various fluids.

Features/Benefits:

- Food-Grade PVC

• Monograde tubing reinforced with a braided polyester ply
• Flexible: space saving during installation
• Translucent for visual identification:
of the fluid
of inner cleanliness
of fluid flow
• Food-grade, without phthalates
• Silicone-free

- Industrial PVC

• Tubing with a braided polyester ply between 2 grades of PVC
• Resistant to abrasion, impact and crushing
• Increased durability
• Lightweight and easy-to-use
• Silicone-free

Markets:

• Factory Automation
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Semiconductors
• Wearing Apparel
• Packaging
• Food and Beverage

Applications:

• Compressed Air Conveying
• Areas Subjected to Intensive Cleaning

Technologies:

• PVC Braided Hose
•Fluid and Gas Handling
• Pneumatics
• Process Control
• Industrial Hose

Technical Characteristics:

• Fluids:
Food-Grade PVC: Compressed air,Water, Food & Beverages
Industrial PVC: Compressed air
• Materials:
Food-Grade PVC: Translucent food-grade PVC, phthalate-free with polyester braid
Industrial PVC: Industrial blue PVC, multi-layer, with polyester braid
• Pressure:
Food-Grade PVC: 0 to 15 bar
Industrial PVC: 0 to 15 bar
• Temperature:
Food-Grade PVC: -20°C to +70°C
Industrial PVC: -25°C to +60°C

Regulations:

Food-Grade PVC
• FDA
• REACH
• RG: 1935/2004
•RoHS
• 2007/10/EC (phthalates)
Industrial PVC
• PED
• REACH
•RoHS, 2011/65/EC

Product Types:

• Food-Grade Braided PVC Hose
• Industrial-Grade Braided PVC Hose

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
A43098