EH Multi-Cartridge Filter Vessels | 304 & 316L Stainless Steel, Non ASME Code Design For Liquid Filtration | #EHG05D2T


LOADING IMAGES
EHG05D2T

EH Multi-Cartridge Filter Vessels | 304 & 316L Stainless Steel, Non ASME Code Design For Liquid Filtration | #EHG05D2T

The EH non-code multi-cartridge filter vessels provide economical filtration of liquids in a lightweight, externally polished stainless steel design.


Technical Specifications

  • Materials of Construction: 304 Stainless Steel
  • Quantity: 5 cartridges
  • Connection Size: 2-inch NPT
  • Length (inch): 20
  • Brand: Parker
  • Industry: Food and Beverage
  • Function: Clarification/Prefiltration/Polishing
  • Media: Stainless Steel
  • Filter Construction: Multi-Cartridge Filter Vessel
  • Materials of Construction: 304 Stainless Steel
  • Specifications Met: Non-ASME code
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Maximum Operating Temperature: 300 °F
  • Flow Rate: 50 gal/min
  • Seal Material: EPDM (300 F max.)
Safety Warning

Item Information

The EH non-code multi-cartridge filter vessels provide economical filtration of a wide variety of liquids in a lightweight externally polished stainless steel design, with features including a swing bolt secured quick opening cover, and an internal positive pressure cartridge alignment and sealing plate. The EH vessels accommodate either 10 in., 20 in., 30 in., and 40 in. long Double-Open-End (DOE) or 222 Single-Open-End (SOE) filter cartridges. These vessels are manufactured from polished and passivated stainless steel and rated for 150 psi (10.3 bar). For added corrosion resistance all cover bolt and leg mounting hardware is made from stainless steel as well.
Features/Benefits
• Convertible design allows for use of both DOE and SOE filter cartridges
• Swing bolted O-ring closure seal provides quick and positive seal and easy access to the vessel interior and filter cartridges
• Both FNPT threaded and flanged connections are available in specific models
• EPDM seals are standard with other material options available
• Standard threaded FNPT vent & drains
• Standard stainless steel cartridge support and sealing hardware
• Polished exterior and pickle passivate interior / exterior for enhanced corrosion resistance
• Available in 304 & 316L stainless steel

Applications
• Potable Water Filtration
• Lubricants Filtration
• Process Water Filtration
• Coolants Filtration
• Edible Oils Filtration
• Cutting Oils Filtration
• Coatings Filtration
• Solvents Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945