MSU1S1TE - FULFLO M SERIES SINGLE CARTRIDGE FILTER VESSELS | ASME CODE DESIGN FOR HIGH-PRESSURE INDUSTRIAL & CHEMICAL FILTRATION | Parker NA

FULFLO M SERIES SINGLE CARTRIDGE FILTER VESSELS | ASME CODE DESIGN FOR HIGH-PRESSURE INDUSTRIAL & CHEMICAL FILTRATION | #MSU1S1TE

MSU1S1TE

FULFLO M SERIES SINGLE CARTRIDGE FILTER VESSELS | ASME CODE DESIGN FOR HIGH-PRESSURE INDUSTRIAL & CHEMICAL FILTRATION | #MSU1S1TE

Fulflo M Series Single Cartridge Filter Vessels offer a wide range of media for process clarity control and chemical compatibility for high-pressure applications.


Especificaciones técnicas

  • Rango de temperatura (F): 250 F for flanged units
  • Número de elementos: 1
  • Materiales de fabricación: 316 Stainless Steel
  • Opciones adicionales: DOE
  • Tipo: ASME Sec. VIII, Div. 1, U stamp
  • Material de la junta: EPR (300 F max.)
  • Tamaño de la conexión: 1-inch NPT
  • Longitud (pulg): 10
  • Industria: Inks, Paints and Coatings
  • Marca: domnick hunter
  • Función: Clarification/Prefiltration/Polishing
  • Medio: Stainless Steel
  • Estructura del filtro: Vessel/Housing
  • Kits incluidos: 1 cartridge
  • Presión de trabajo máxima: 1610 psi, 111 bar
  • Temperatura máxima de funcionamiento: 250 °F
  • Caudal: 6 gal/min
Safety Warning

Información del artículo

Parker’s “M” Series Single Cartridge Filter Vessels are designed for a broad range of high-pressure industrial and chemical liquid filtration applications. All details of design, materials, construction, and workmanship comply with the ASME code for pressure vessels. The “M” series is available with and without the ASME stamp.

Features/Benefits
• ASME design to insure integrity, available with and without the ASME stamp
• T-Style head and shell for ease of installation and servicing
• Standard O-ring closure seal is Buna-N, with optional materials available for improved chemical compatibility and higher temperature rating
• Flanged or threaded connections to suit installation requirements and preference
• Optional 150, 300, or 600 lb. RFSO flange connections for installation flexibility
• 1-inch connections for maximum flow capability of filter cartridges
• Utilizes one 10, 20 or 30-inch cartridge
• Multiple bolt closure with bright zinc plated studs
• Optional Single-Open-End (SOE 2-222 TC Style) cartridge adapter for positive sealing of high efficiency filter cartridges
• Wide range of cartridge media available for process clarity control and chemical compatibility
• Rigid cartridge support post with threaded end seal for positive Double-Open-End (DOE) cartridge seating

Applications
• Chemical Filtration
• Process Water Filtration
• Catalyst Recovery Filtration
• Lubricant Filtration
• Solvent Filtration
• Coolant Filtration
• Cutting Oil Filtration
• Hydraulic Oil Filtration
• Other High Pressure Liquid Filtration
• Filtration of Compressed Air and Gases

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Productos relacionados



Encontrar un distribuidor

Puntos de venta

Contacto local

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Teléfono

+1 (940) 325-2575

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
702106