EH Multi-Cartridge Filter Vessels | 304 & 316L Stainless Steel, Non ASME Code Design For Liquid Filtration | Parker NA

EH Multi-Cartridge Filter Vessels | 304 & 316L Stainless Steel, Non ASME Code Design For Liquid Filtration | Product Series

Filter by

    No filters selected

Quantity

Materials of Construction

Length (inch)

Connection Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

EH Multi-Cartridge Filter Vessels | 304 & 316L Stainless Steel, Non ASME Code Design For Liquid Filtration

EH Multi-Cartridge Filter Vessels | 304 & 316L Stainless Steel, Non ASME Code Design For Liquid Filtration

The EH non-code multi-cartridge filter vessels provide economical filtration of liquids in a lightweight, externally polished stainless steel design.

Technical Specifications

  • Brand: Parker
  • Industry: Industrial / Inks, Paints and Coatings / Food and Beverage
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Multi-Cartridge Filter Vessel
  • Materials of Construction: 304 Stainless Steel, 316L Stainless Steel
  • Specifications Met: Non-ASME code
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Maximum Operating Temperature: 300 °F
  • Flow Rate: 25 to 380 gal/min
  • Seal Material: EPDM (300 F max.)
Safety Warning

Full Product Description

The EH non-code multi-cartridge filter vessels provide economical filtration of a wide variety of liquids in a lightweight externally polished stainless steel design, with features including a swing bolt secured quick opening cover, and an internal positive pressure cartridge alignment and sealing plate. The EH vessels accommodate either 10 in., 20 in., 30 in., and 40 in. long Double-Open-End (DOE) or 222 Single-Open-End (SOE) filter cartridges. These vessels are manufactured from polished and passivated stainless steel and rated for 150 psi (10.3 bar). For added corrosion resistance all cover bolt and leg mounting hardware is made from stainless steel as well.
Features/Benefits
• Convertible design allows for use of both DOE and SOE filter cartridges
• Swing bolted O-ring closure seal provides quick and positive seal and easy access to the vessel interior and filter cartridges
• Both FNPT threaded and flanged connections are available in specific models
• EPDM seals are standard with other material options available
• Standard threaded FNPT vent & drains
• Standard stainless steel cartridge support and sealing hardware
• Polished exterior and pickle passivate interior / exterior for enhanced corrosion resistance
• Available in 304 & 316L stainless steel

Applications
• Potable Water Filtration
• Lubricants Filtration
• Process Water Filtration
• Coolants Filtration
• Edible Oils Filtration
• Cutting Oils Filtration
• Coatings Filtration
• Solvents Filtration

Related Documents

×

Recommended


687PDC
679945