EH Single Cartridge Filter Vessels | 304 & 316 Stainless Steel, Non ASME Code Design For Process Liquid Filtration | #EHG01S1T-226


LOADING IMAGES
EHG01S1T-226

EH Single Cartridge Filter Vessels | 304 & 316 Stainless Steel, Non ASME Code Design For Process Liquid Filtration | #EHG01S1T-226

EH Single Cartridge Filter Vessel provides economical filtration for a variety of liquids in a lightweight, small profile, clamp closure design.


Especificaciones técnicas

  • Materiales de fabricación: 304 Stainless Steel
  • Cantidad: 1 Cartridge
  • Estilo: 226 Bayonet
  • Conexión: 1-inch NPT
  • Longitud (pulg): 10
  • Marca: Parker
  • Industria: Food and Beverage
  • Función: Clarification/Prefiltration/Polishing
  • Medio: Stainless Steel
  • Estructura del filtro: Vessel/Housing
  • Cumplimiento con especificaciones: Non-ASME code
  • Presión de trabajo máxima: 100 psi, 6.9 bar
  • Temperatura máxima de funcionamiento: 300 °F
  • Caudal: 5 gal/min
  • Material de la junta: EPDM (300 F max.)
Safety Warning

Información del artículo

The EH single cartridge filter vessels in non ASME code designs provide economical filtration of a wide variety of liquids in a lightweight, small profile, clamp closure design. The EH filter vessels accept a single 10 in. or 20 in. long, Double-Open-End (DOE) or 222 Single-Open-End (SOE) filter cartridge. A 226 option is also available. These filter vessels are manufactured from polished stainless steel and rated for 100 psi (6.9 bar).
Features/Benefits
• Convertible design allows for the use of both DOE and 222 SOE cartridges. A 226 option is also available
• Clamped O-ring closure seal provides quick and positive seal
• In-line 1" FNPT threaded pipe connections for easy installation
• Head mounting kit included
• EPDM seals are standard with other material options available

Applications
• Potable Water Filtration
• Lubricant Filtration
• Process Water Filtration
• Coolant Filtration
• Edible Oil Filtration
• Cutting Oil Filtration
• Filtration of Coatings
• Solvent Filtration

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Productos relacionados



Encontrar un distribuidor

Puntos de venta

Contacto local

PROCESS ADVANCED FILTRATION

2340 EASTMAN AVE

OXNARD

CA

UNITED STATES

93030

Teléfono

8056043400

Fax

8056043401

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
679945